Easy, safe and clean hot-mounting close to the shaft
Innovation in induction heating

Easy, safe and clean hot-mounting close to the shaft

 

Innovation in induction heating

INDUSTRY CHALLENGES      |      TWIM 15 SOLUTIONS      |      LEARN MORE      |      GET IN TOUCH

Did you know that around 16% of all premature bearing
failures are caused by incorrect mounting?

Mounting bearings in the field and in the workshop can be cumbersome and easily result in bearing damage before its first rotation.
Using heat is the preferred method to overcome the interference fit, but traditional heating methods bring challenges around:

Time

×
While ovens and hot plates present a safe and clean method of heating, they require a lot of time to reach mounting temperatures. Oil baths, ovens and many hot plates also require additional manual control of the actual temperature to ensure smooth mounting.

Labour intensity

×
When using oils baths, ovens, or open flames to heat bearings, preparation and supervision by the operators are needed, adding additional steps that make the heating process less flexible and more labour intensive.

Health and safety

×
Heating bearings with an open flame or oil bath is dangerous for the bearing (through overheating or contamination) as well as potentially damaging to the environment and technician. Hot oil can make it dangerous to handle heated bearings and poses a severe burn or fire risk when combined with open flames.

Inaccessibility

×
It is not always possible to heat a bearing close to where it will be mounted, especially when oil baths are used. The equipment often needs to be moved to the heating source and the longer it takes the more it will cool, reducing the likelihood of a being mounted successfully. Transporting heated elements also increases the risk of health and safety issues or accidental damage.

Brute force

×
Although common in cold mounting bearings, a hammer and punch are responsible for many bearings being damaged before their first rotation with uneven force distribution likely to cause damage to the bearing rings and shaft.

Best practice for hot mounting

If not fitted correctly, bearings can be damaged, during or as a result of the fitting process, which could cause premature failure.

There are three methods of fitting interference fit bearings: mechanical, oil baths or heating (either with a naked flame or a heater).
One of the safest ways to heat a bearing is with a heater, ensuring that it is heated to the optimum temperature, without damage.

The SKF TWIM 15 bearing heater delivers a cleaner, safer, highly portable way of optimizing bearing temperature for mounting,
using an induction heating plate to bring the bearing or component to the ideal temperature, typically 90° C hotter than the mounting shaft.
And at just 6.6 kg it is lightweight enough to be easily used on site in a range of industries.

Smart and simple heating at the touch of a button

Removing the guesswork of hot-mounting components delivers many more positive benefits to your operation:

Costs Icon Purple Figure

COSTS

Correct mount allows the bearing to reach
its full operation life, reducing costs of maintenance and unplanned downtime.

Safety Helmet Icon

SAFETY

Induction heating is safe for the
operator and bearing.

Simplicity Thumbs Up Icon

SIMPLICITY

The induction heater doesn’t require training to use and or need support yokes meaning less weight and fewer accessories to carry or lose in the field.

Talk to an expert today about induction heating tools from SKF

How can a portable
bearing heater help you?

Lightweight, portable, and user-friendly, the SKF TWIM 15
can heat up components of a wide range of sizes close to the
shaft for added convenience.

Watch to learn how it works

Inform your peers:

Share the video

Benefits of using TWIM 15

A portable solution for safe bearing mounting in the field and on the workbench.

VERSATILE

The heater can be used for a wide variety of
bearings and workpieces while being portable and
sturdy for on field usage without requiring any
specific training.

QUIET

Using medium-frequency technology to heat
components does not generate noise.

An LED indicates when the TWIM 15 is
heating, even if you cannot hear it!

POWER REGULATION

Featuring a reduced power mode, the TWIM 15 can
heat sensitive components at a slower pace.

Additionally, a non-bearing power configuration can
be selected that focuses the heating power on the
bore of the component.

TWIM Portable Heater heating a bearing seal

PORTABLE

Due to the medium-frequency technology
used and choice of materials, the heater is
lightweight. Also, the built-in handle makes it
convenient to transport, and it can be stored easily.

INNOVATIVE HEATING

Utilizing smart construction and operating software,
the heater produces a low temperature difference
between the inner and outer ring of the bearing.

This reduces the internal tensions generated due to
excessive thermal expansion of the inner ring
compared to the outer ring.

Heat Selector Tool

If you think your bearings or workpieces are too large or heavy for TWIM 15, use our online heater selection tool to find the right heater for your needs.

Heat Selector Tool Chart

Are you a bearing mounting expert?

Test your knowledge and find out more about the SKF TWIM 15

1. What heating source does the
TWIM 15 heater use to heat bearings?

Open Flame
Induction
Oil Bath

2. What is the optimal temperature for
mounting an interference fit bearing, in respect to the shaft?

The same
110°C hotter
90°C hotter

3. How much training do you need
to use the TWIM 15 heater?

None
2 day seminar
4 hour course

4. What additional accessories do you need
to operate an induction heater?

None
Some
Many
To find out more information about the TWIM 15 Heater download the Product data sheet or Instructions for use here.

Discover a cleaner, easier and safer way to install Interference fit bearings

Need some advice on Induction heaters - talk to our expert team

Discover a cleaner, easier and safer way to install Interference fit bearings

Need some advice on Induction heaters - talk to our expert team