SKF logotype black

Take Control of Asset Reliability and Reduce Unplanned Downtime by Up to 50% 

Discover how predictive and condition-based maintenance strategies help you detect failures earlier, reduce costs, and extend asset life.

  • 30%-50% Reduction in unplanned downtime
  • 20%-40% Extension of asset life
  • 5x-10x ROI through avoided failures and optimized interventions

Start your reliability journey with SKF.

Get the eBook.

What you'll learn in this eBook

The true cost of poor asset visibility and how it impacts capacity

Why traditional preventive maintenance creates blind spots 

How predictive maintenance improves detection rates up to 60–90%

The metrics that define high-performing maintenance programs

How to align monitoring strategies with asset criticality

A practical framework to assess your current maturity

Built for teams responsible for uptime and reliability

Maintenance and reliability engineers

Operational leaders

Plant managers

EHS Managers

Take the next step toward more predictive and proactive maintenance