GoPlant replaces paper operator rounds and checklists with mobile devices, enforces timely and complete data collection, ensures best practices are followed and eliminates manual paper reports and data entry.
There are two options for using GoPlant: cloud-based or on-premise. For the cloud-based option, users subscribe to GoPlant and access it via the cloud with a mobile device or web browser. The on-premise option is for users who require complete application control and cannot use cloud access. The application is installed on-site and requires resources to maintain the database and provide connectivity within their own enterprise system.
The GoPlant mobile app is designed for use by operators in the field.
The app runs on Apple iOS, Android or Windows 10 devices and renders to both smartphones and tablets.
Reporting and administration of the GoPlant system is performed from your Firefox, Chrome, IE or Safari desktop browser.