SKF Pulse 4+

Improve asset reliability

SKF

Designed for iPad

    • 4.1 • 10 Ratings
    • Free

Screenshots

Description

SKF Pulse is a cost effective, easy-to-use entry point to predictive maintenance or can be used to contribute to broader vibration programs.
- SKF Pulse makes it easy to collect and interpret machine data. The SKF Pulse Sensor in combination with the SKF Pulse App monitors a wide range of issues relating to vibration and temperature. The sensor acts as a smart vibe pen, transmitting data wirelessly to the app to provide instant machine diagnostics and the ability to store and share data for further analysis. Plus, there’s no need for extensive training or diagnostic expertise.
- Intuitive app offers entry-level, on-the-spot analysis plus reminders for when its time to check equipment
- Connect with SKF experts for remote diagnostic reports via in-app SKF Pulse Checks.
- SKF Pulse puts SKF’s industry-leading expertise and benchmark data at your fingertips, providing access to SKF experts on preventative maintenance, rotating equipment performance optimization and root cause analysis.

What’s New

Version 1.16.3

App improvements:

• Bug fixes & improvements

Rate the app and let us know how you like SKF Pulse!

We update SKF Pulse frequently to improve functionality, and we value feedback from our users. If you have a question or recommendation, please let us know at SKF.Connected@skf.com.

Ratings and Reviews

4.1 out of 5
10 Ratings

10 Ratings

Maintenance.1 ,

Very useful

This device is awesome at monitoring bearing. One thing I would like to see added in the future is the ability to record readings over a time span and not just a snap shot. Other than that, I have gotten a lot of use out of it.

Gus Gro ,

Seamless

Extremely easy to use and intuitive, took me one minute to set up my account.

52rider ,

Test a failure

Testing the unit and the app... 2nd time trying to use kept saying needs to update to a version it already was... reset phone, deleted and installed app, tried everything, app unusable. Without the app tool (pulse) is useless.

Developer Response ,

During an app update in late April a bug caught users in an automatic update feedback loop. The bug was quickly fixed when it came to our attention and users were notified immediately. Please contact us with any questions/concerns: SKF.Connected@skf.com.

App Privacy

The developer, SKF, indicated that the app’s privacy practices may include handling of data as described below. For more information, see the developer’s privacy policy.

Data Linked to You

The following data may be collected and linked to your identity:

  • Contact Info

Data Not Linked to You

The following data may be collected but it is not linked to your identity:

  • Usage Data
  • Diagnostics

Privacy practices may vary, for example, based on the features you use or your age. Learn More

More By This Developer

SKF Shaft alignment
Utilities
Shaft Alignment Tool TKSA 11
Utilities
SKF Bearing Assist
Utilities
SKF Authenticate
Business
SKF Belt Calc
Business
SKF PTP Catalogue
Business

You Might Also Like

NSK Bearing Doctor
Business
Easy-Laser XT Alignment
Productivity
NSK Online Catalog (Bearings)
Business
Gates Design Power Mobile
Business
TRACTIAN
Productivity
DynaPredict
Business